IESNA:LM-63-2002
[TEST]P953249
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44089
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4830 5275.4 5759.9 6274.5 6719.9 7093.1 7376 7541.5 7568.6 7487.3
7403.1 7397 7448.2 7559.5 7821.4 8474.4 10096.4 12531 14700.8 16368
17650 18859.7 19952.1 20978.3 21667.5 20674.4 16735.1 11706.5 8095.2 5444
2296.2 728.3 346.1 150.5 48.1 0 0
4830 5284.5 5796.1 6292.6 6741 7114.2 7415.1 7580.6 7604.7 7532.5
7439.2 7436.2 7475.3 7589.6 7857.5 8369.1 9765.4 12139.8 14559.3 16286.7
17619.9 18962.1 19988.3 20993.4 21736.7 21095.7 17448.3 12458.8 8483.4 5645.6
2443.6 791.5 403.3 177.6 63.2 0 0
4830 5278.4 5775 6253.5 6680.8 7035.9 7309.8 7481.3 7499.4 7436.2
7366.9 7354.9 7397 7511.4 7767.2 8245.7 9380.2 11519.9 13927.4 15799.2
17183.5 18640.1 20021.4 21288.3 22359.6 22666.6 20210.9 15727 10611 6891.5
3189.9 1257.9 707.2 391.2 180.6 60.2 0
4830 5242.3 5702.8 6160.2 6545.4 6873.4 7135.2 7270.6 7315.8 7288.7
7237.5 7231.5 7267.6 7321.8 7472.3 7776.2 8293.8 9485.5 11519.9 13855.2
15931.6 17860.6 19828.8 21682.5 23455.1 24839.4 25775.3 25850.5 24231.5 19223.9
10803.6 3867 1552.8 830.6 382.2 87.3 0
4830 5182.1 5588.4 6006.7 6370.8 6680.8 6927.6 7093.1 7168.3 7186.4
7183.4 7201.4 7252.6 7300.7 7397 7616.7 8001.9 8582.7 9669.1 11504.8
13903.3 16464.3 19040.3 21721.7 23933.5 26022 28071.4 30361.6 32146.1 30834
24394 13436.9 5287.5 2365.4 999.1 102.3 0
4830 5149 5507.2 5868.3 6199.3 6503.3 6750 6942.6 7048 7123.2
7177.4 7264.6 7397 7502.4 7601.7 7758.2 8092.2 8627.9 9446.4 10448.5
11926.1 13861.2 16064 18429.4 20870 23575.4 26596.8 30144.9 35032.1 37936.2
34707.1 26088.3 14189.2 5061.8 1257.9 72.2 0
4830 5131 5483.1 5847.2 6169.2 6473.2 6735 6924.6 7038.9 7111.1
7186.4 7273.7 7400 7511.4 7628.8 7803.3 8128.3 8655 9479.5 10541.8
11959.2 13855.2 16006.9 18324.1 20812.8 23548.3 26636 30370.6 35026.1 37761.6
34234.6 25588.7 14120 5164.1 1242.9 81.3 0
4830 5070.8 5359.7 5675.7 5979.6 6274.5 6539.4 6762.1 6921.6 7044.9
7174.3 7330.8 7502.4 7646.8 7788.3 7989.9 8314.9 8817.5 9563.8 10581
11875 13457.9 15356.8 17544.6 20018.3 22802 25841.5 29124.7 33157.3 36238.9
32025.7 20000.3 9073.3 3087.6 734.3 63.2 0
4830 5031.7 5248.3 5498.1 5769 6042.8 6313.7 6551.4 6768.1 6957.7
7156.3 7345.9 7526.4 7685.9 7866.5 8128.3 8504.5 9085.3 9958 11149.7
12726.6 14607.5 16789.3 19172.7 21598.3 24150.2 26771.4 29555.1 32323.7 33256.6
29549 19804.7 8519.5 2555 1029.2 285.9 0
4830 4962.5 5118.9 5299.5 5525.2 5772 6012.7 6262.5 6491.2 6722.9
6957.7 7171.3 7351.9 7544.5 7749.1 7992.9 8372.1 8980 9918.9 11288.2
13069.7 15125.1 17325 19554.9 21775.8 24005.8 26301.9 28501.8 29503.9 27592.9
21727.7 10899.9 2943.2 1116.5 607.9 168.5 0
4830 4890.2 4968.5 5094.9 5263.4 5447 5666.6 5880.3 6112 6328.7
6581.5 6825.3 7066 7318.8 7580.6 7893.6 8323.9 8992 9997.1 11498.8
13470 15808.2 18065.3 20009.3 21691.6 23283.5 24577.5 24884.5 23319.6 19052.3
11887 4345.5 872.7 267.8 93.3 33.1 0
4830 4854.1 4887.2 4983.5 5122 5275.4 5459 5648.6 5853.2 6072.9
6307.6 6548.4 6813.2 7084.1 7385 7746.1 8218.6 8913.8 9888.8 11225
13015.5 15092 16996.9 18182.6 18727.3 18826.6 18423.4 17147.4 14809.1 11354.4
6683.8 2275.1 517.6 147.5 42.1 18.1 0
4830 4806 4809 4860.1 4953.4 5067.8 5206.2 5353.7 5501.1 5639.6
5793 5934.5 6100 6259.5 6434 6644.7 6954.7 7442.2 8212.6 9335.1
10776.6 12239.1 13247.3 13388.7 12582.2 11083.5 8940.8 6277.6 3578.1 1637.1
701.2 264.8 99.3 39.1 18.1 3 0
4830 4721.7 4658.5 4622.4 4592.3 4538.1 4444.8 4297.4 4101.8 3870.1
3605.2 3325.4 3045.5 2795.7 2603.1 2461.7 2359.3 2320.2 2521.9 2988.3
3505.9 3930.2 3906.2 3220 2257 1504.7 1041.2 725.3 484.5 300.9
189.6 120.4 60.2 24.1 6 0 0
4830 4643.5 4499 4318.5 4059.6 3737.6 3358.5 2934.1 2482.7 2040.4
1718.4 1549.8 1513.7 1528.8 1579.9 1625.1 1661.2 1664.2 1625.1 1543.8
1453.5 1363.2 1266.9 1161.6 1023.2 851.7 665.1 478.5 358.1 261.8
168.5 99.3 39.1 15 6 0 0
4830 4574.2 4315.4 3969.4 3493.9 2973.3 2428.6 1947.1 1670.2 1576.9
1528.8 1486.6 1453.5 1420.4 1402.4 1390.3 1375.3 1342.2 1270 1164.6
1059.3 954 851.7 734.3 616.9 514.6 439.4 373.2 294.9 201.6
102.3 51.2 24.1 9 0 0 0
4830 4505 4140.9 3587.2 2973.3 2350.3 1859.8 1673.2 1619 1573.9
1528.8 1483.6 1438.5 1393.3 1327.1 1251.9 1164.6 1062.3 951 842.6
740.3 650 577.8 520.6 466.5 415.3 361.1 285.9 195.6 132.4
87.3 48.1 21.1 9 0 0 0
4830 4462.9 3966.4 3319.3 2591.1 1977.2 1727.4 1676.2 1628.1 1576.9
1534.8 1483.6 1429.5 1363.2 1279 1173.7 1059.3 941.9 818.5 698.2
598.9 535.7 490.5 448.4 403.3 358.1 307 243.8 192.6 153.5
111.3 72.2 24.1 3 0 0 0
4830 4402.7 3797.8 3030.4 2278.1 1832.7 1733.4 1685.2 1637.1 1585.9
1540.8 1492.6 1435.5 1357.2 1251.9 1140.6 1005.1 869.7 722.2 616.9
547.7 505.6 472.5 436.4 397.2 349.1 288.9 237.7 198.6 156.5
114.4 72.2 21.1 0 0 0 0
4830 4396.7 3743.7 2919.1 2157.7 1814.7 1751.5 1700.3 1649.1 1601
1552.8 1498.7 1441.5 1357.2 1254.9 1119.5 966 812.5 686.1 589.8
529.6 490.5 454.4 415.3 370.2 313 249.8 207.6 168.5 129.4
87.3 48.1 12 0 0 0 0
4830 4396.7 3704.5 2858.9 2106.6 1814.7 1763.5 1712.3 1655.2 1601
1552.8 1501.7 1444.5 1369.3 1273 1140.6 978 815.5 677.1 574.8
514.6 478.5 442.4 400.2 349.1 276.9 213.7 177.6 144.4 108.3
69.2 27.1 3 0 0 0 0
4830 4411.7 3722.6 2867.9 2106.6 1814.7 1763.5 1712.3 1658.2 1607
1555.8 1504.7 1450.5 1378.3 1282 1134.5 972 803.5 665.1 565.8
511.6 475.5 436.4 397.2 343.1 258.8 201.6 168.5 132.4 96.3
60.2 21.1 0 0 0 0 0
